VA20X-3L-0006-4-X+BM25-000054797

132L2311

This product has been discontinued.

VACON0020-3L-0006-4-X-R02+SEBK
VACON® 20 X
5,6 AMP, -4
+DBIN, +HMTX
+EMC4, MU2
Other options according to Model code

Model code: VACON0020-3L-0006-4-X-R02+SEBK

Product details

Gross weight 3.9 kg
Net weight 3.4 kg
Volume 0 l
EAN 5714853416462

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON
Product Series 0020
Input type -3L
Current -0006
Current Description 5,6 AMP
Mains Voltage -4
Segment -X
Regional -R02
Customized +BM25
Brake +DBIN
SW Package +F0117
E Slot Option Board +SEBK
Application +A0000
Keypad +HMTX
Additional Equipment A +Q000
Additional Equipment B +QGLC
Terminal Box +TQGA
Frequency setting +LS60
Display Units +LSUS
Shipping Package +GSCB
EMC level +EMC4
UL Approval +GAUL
CE Approval +GACE
C-tick Approval +GACT
KC Approval +GAKC
Frame Size MU2
Product Catalog NO_VIEW
Typecode Part 1 VA20X-3L-0006-4-X+BM25
Typecode Part 2 -000054797
Modelcode01 VACON0020-3L-0006-4-X
Modelcode02 -R02+SEBK
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality