7DP-032560-000051923

132L0927

NXP03256-A0T0IPG-0000000000
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 62 liquid cooled
B Slot: No board

Other options according to Model code

Model code: NXP03256-A0T0IPG-0000000000

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5714853402359

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification P LiquidCooled w. nickel element
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A 00 No board
Option Slot B 00 No board
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH62 Frame 62 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-032560
Typecode Part 2 -000051923
Salestext CH6203256-0T
Modelcode01 NXP03256-A0T0IPG-
Modelcode02 0000000000
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Dimensions WxHxD [mm] 246X658X374
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-032560
check if complete OK
Salescode part 2 0000000000
Help Counter 1
Plant from Orderline 2460
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality