7DP-170060-000050572

132L0676

NXP17006-A0T0IWG-ANA2A5D2E6+ARFIFF03+GADN
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
C Slot: 3DI(Enc.10-24V),15/24Vout
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: CANopen
Manual: English
Frame 64 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP17006-A0T0IWG-ANA2A5D2E6+ARFIFF03+GADN

Product details

Gross weight 181 kg
Net weight 180 kg
Volume 0 l
EAN 5714853399352

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1700 1700 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A AN 6DI,2AI,2AO,10/-10Vref,24V
Option Slot B A2 2RO(NO/NC)
Option Slot C A5 3DI(Enc.10-24V),15/24Vout
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E E6 CANopen
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GADN NorskeVeritas&GermanischeLloyd
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-170060
Typecode Part 2 -000050572
Salestext CH6417006-0T
Modelcode01 NXP17006-A0T0IWG-
Modelcode02 ANA2A5D2E6
Modelcode04 +ARFIFF03
Modelcode05 +GADN
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Dimensions WxHxD [mm] 746X923X375
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-170060
check if complete OK
Salescode part 2 ANA2A5D2E6
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality