7DP-115050-000049593

132L0161

NXP11505-A0T0IWG-A1A2A400E9+ARFIFF30+GSNT+LPC2+SPXE
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1150 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3DI (Enc.RS422), +5V/+15V
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 63 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP11505-A0T0IWG-A1A2A400E9+ARFIFF30+GSNT+LPC2+SPXE

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5714853394258

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1150 1150 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C A4 3DI (Enc.RS422), +5V/+15V
Option Slot D 00 No board
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF30 Generator appl NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-115050
Typecode Part 2 -000049593
Salestext CH6311505-0T
Modelcode01 NXP11505-A0T0IWG-
Modelcode02 A1A2A400E9
Modelcode04 +ARFIFF30+GSNT
Modelcode06 +LPC2+SPXE
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 600
Motor Power High Overload [kW] 560
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 1045
Continuous Current (HO) [A] 766
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-115050
check if complete OK
Salescode part 2 A1A2A400E9
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality