70-AB3L00807C08B540BM2H-00132840

132H7092

Frequency converter
VACON0100-3L-0080-7-ED-FLOW+SBF4+SEBJ+IP54+EMC4+FL02+DLNO+CAPU+CAPD+CIFD+PODU+CACH+CPS0+EMAR+GNUL+GADN
VACON 100 FLOW
525-690 Vac, 80 Amp, IP54/NEMA12
Graphical Keypad MK01
EMC C4 System Component
B Slot: F4,2 Relay board with therm
C Slot: No board
D Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: Norwegian
Frame 08
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0080-7-ED-FLOW+SBF4+SEBJ+IP54+EMC4+FL02+DLNO+CAPU+CAPD+CIFD+PODU+CACH+CPS0+EMAR+GNUL+GADN

Product details

Gross weight 204701 kg
Net weight 204700 kg
Volume 0 l
EAN 5714853361793

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment -FLOW VACON 100 FLOW
Region Code -R00 R00 International
Mains voltage -7 525-690 Vac
Current rating -0080 80 Amp
Installation options -ED ED Enclosed Drive
Enclosure +IP54 IP54/NEMA12
Control panel +HMGR Graphical Keypad MK01
EMC emission limit category +EMC4 EMC C4 System Component
Common mode filter (for DM) +P000 No Option
DUT filter (for DM) +P000 No Option
Brake chopper +DBNO No dynamic braking device
Real time clock option +SRNO No Battery for real time clock
Configurable power range NONE None
Power connections +P000 No Power options (+P000)
Cable entry +Q000 No option
Additional Equipment B +Q000 No option for Qxxx_B (+Q000)
Additonal Equipment C +Q000 No additonal option for Qxxx_C
Shipping package +GSWP Wooden box as shipping pack
Marine construction +EMAR Marine construction
B-Slot Option Board +SBF4 F4,2 Relay board with therm
C- Slot Option Board +SC00 No board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SEBJ BJ,STO, ATEX therm
Internal FB selection +FBM1 Std protocol,Modbus,N2,BacNet
Documentation level +DPAP Paper Manuals
Document language preference +DLNO Norwegian
Firmware Language Pack +FL02 UK, DE, DK, FI, NO, SE lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS50 50 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
Labeling options +LPC1 no additional labels
UL approval +GNUL No Ul Approval (+GNUL)
Marine approval +GADN NorskeVeritas&GermanischeLloyd
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +CAPU Terminals for aux power supply
DC power supply for aux device +CAPD 24V DC power supply
AC socket for aux devices +C000 no option
Input Devices +CIFD (+CIFD) Fuse Switch
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +PODU dU/dt filter
Terminal Options +CTIO I/O Terminals
Door Equipments +C000 no option
Cabinet heater +CACH Cabinet heater
Cabinet light +C000 no option
Motor heater control +C000 no option
Emergency stop options +CPS0 Emergency Stop Cat0
Insulation fault sensor +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +C000 no option
Empty extension segment NONE None
Standardized cabinet solution NONE None
Engineered cabinet solution NONE None
Product Group VACON VACON
Product Series 0100 Vacon 100 series
Phase -3L 3 Phase AC Input
Customized +BM2H Vacon 100-FLOW
Main Circuit +M000 NONE
Firmware +F0159 Vacon0100-Flow Software pack
Max output frequency NONE None
Terminal Box +T000 NONE
Bypass Control Operation Mode NONE none_
Bypass Input Type NONE none_
Bypass power connection type NONE none_
CE approval +GACE CE Approval (+GACE)
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR08 Frame 08
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0080-7
Modelcode02 -ED-FLOW+SBF4+SEBJ+IP54+EMC4
Modelcode03 +FL02+DLNO+CAPU+CAPD+CIFD
Modelcode04 +PODU+CACH+CPS0+EMAR+GNUL+GADN
Calculated Net Weight [kg] 202.3
Calculated Gross Weight [kg] 203.3
Motor Power Low Overload [kW] 75
Dimensions WxHxD [mm] net 406 X 2055 X 639
Dimensions WxHxD [mm] Gross 775 X 2435 X 880
Dimensions WxHxD [mm] 406X600X2100
Continuous Current (NO) [A] 80
Motor Power HP Low Overload 75
ATEX Marking 1 ATEX: II (2) GD
Typecode Part 1 70-AB3L00807C08B540BM2H
Typecode Part 2 -00132840
Stockcode part 1 70-AB3L00807C08B540BM2H
Stockcode part 2 -00132840
check if complete OK
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 30
Help Counter 4
Calculated Net Weight 204700
Method HORIZONTAL
Sub family identification NONE Normal customer ordered
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality