7DP-310060-000036817

132H4865

NXP31006-G0T1UWG-A8A2B1B4E3+GACS
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 3100 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: 6 programmableDI/DO
D Slot: AI,2AO(mA,isol),+24V/EXT
E Slot: PROFIBUS DP
Manual: English
2xFrame 74 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP31006-G0T1UWG-A8A2B1B4E3+GACS

Product details

Gross weight 561 kg
Net weight 560 kg
Volume 0 l
EAN 5714853338825

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 3100 3100 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification U 12-pulse No choke Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C B1 6 programmableDI/DO
Option Slot D B4 AI,2AO(mA,isol),+24V/EXT
Option Slot E E3 PROFIBUS DP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH74 2xFrame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-310060
Typecode Part 2 -000036817
Salestext DH7431006-0T
Modelcode01 NXP31006-G0T1UWG-
Modelcode02 A8A2B1B4E3
Modelcode05 +GACS
Calculated Net Weight [kg] 560
Calculated Gross Weight [kg] 561
Motor Power Low Overload [kW] 2800
Motor Power High Overload [kW] 2450
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 2818
Continuous Current (HO) [A] 2066
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-310060
check if complete OK
Salescode part 2 A8A2B1B4E3
Help Counter 1
Plant from Orderline 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality