FC-103P55KT4P55H1TGXXXXSXXXXALBXCXXXXD1

132H4554

Frequency converter
FC-103P55KT4P55H1TGXXXXSXXXXALBXCXXXXD1
VLT® Refrigeration Drive FC-103
55 KW / 75 HP, Three phase
380 - 480 VAC, IP55 / Type12 Backplate
RFI filter Class A1 / B
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
PROFINET MCA 120, No B Option
No C1 option, MCB-117 Real time clock option
Frame: C1
Other options according to Model code

Model code: FC-103P55KT4P55H1TGXXXXSXXXXALBXCXXXXD1

Product details

Gross weight 46.1 kg
Net weight 45.8 kg
Volume 228.095 l
EAN 5714853335626

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P55K 55 KW / 75 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D1 MCB-117 Real time clock option
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P55KT4P55H1TGX
Typecode Part 2 XXXSXXXXALBXCXXXXD1
Power 110% (NO) [KW] 55
Height [mm] 680,0
Width w/ no C options [mm] 308,0
Depth [mm] 310,0
Depth with Option A/B [mm] 310,0
kVA 73.4
Power Loss NO [W] 1083
Power Loss NO [W] 1083
Continuous Current (NO) [A] 106
Intermittent Current (NO) [A] 117
Continuous Current (NO) [A] 105
Intermittent Current (NO) [A] 116
Calculated Gross Weight [kg] 44.8
Calculated Net Weight [kg] 44.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P55KT4P55H1TGX
Modelcode02 XXXSXXXXALBXCXXXXD1

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality