FC-103N132T4E54H2TLC7XXSXXXXAXBXCXXXXDX

132H4013

Frequency converter
FC-103N132T4E54H2TLC7XXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
(N132) 132 KW / 200 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI filter Class A2
Safe Stop
Graphical LCP + USB
Coated PCB, Fuse
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: D1H
Other options according to Model code

Model code: FC-103N132T4E54H2TLC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5714853330157

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating N132 (N132) 132 KW / 200 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP L Graphical LCP + USB
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103N132T4E54H2TLC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 132
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 180
Power Loss NO [W] 2949
Power Loss NO [W] 2719
Continuous Current (NO) [A] 260
Intermittent Current (NO) [A] 286
Continuous Current (NO) [A] 240
Intermittent Current (NO) [A] 264
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103N132T4E54H2TLC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality