FC-202N160T4E20H2XGCXXXSXXXXALBXCX5XXDX

132H2147

Frequency converter
FC-202N160T4E20H2XGCXXXSXXXXALBXCX5XXDX

VLT® AQUA Drive FC-202
(N160) 160 KW / 250 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D3H
PROFINET MCA 120, No B Option
MCO-102 Ad Cascade Control, No D option

Other options according to Model code

Model code: FC-202N160T4E20H2XGCXXXSXXXXALBXCX5XXDX
Re-configure

Product details

Gross weight 78 Kilogram
Net weight 73 Kilogram
Volume 426.496 Liter
EAN 5714853309467

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX Keine B-Option
C0-Option MCO CX Keine C0-Option
C1-Option 5 MCO-102 Ad Cascade Control
C-Option Software XX Keine Softwareoption
D-Option DX Keine D-Option
Baugröße D3H D3H
Typencode Teil 1 FC-202N160T4E20H2XGC
Typencode Teil 2 XXXSXXXXALBXCX5XXDX
Produktkatalog NO_VIEW Ohne
Variant condition (ref. YV00)































202_3N
4
60682
A_OPT_FC-202N160T4AL
BR_FC-202N160T4X
BR_FC-202N160T4XH2
B_OPT_FC-202N160T4BX
C0_OPT_FC-202N160T4CX
C1_OPT_FC-202N160T45
COT_FC-202N160T4C
C_OPT_FC-202N160T4XX
D_OPT_FC-202N160T4DX
ECL_FC-202N160T4E20
ECL_FC-202N160T4E20H2
FC-202
FC-202N160T4
FRAME_D3H
HDW21_FC-202N160T4X
HDW21_FC-202N160T4XH2
HDW22_FC-202N160T4X
HDW22_FC-202N160T4XH2
HDW23_FC-202N160T4X
HDW23_FC-202N160T4XH2
IN_POWER_GROUP_3
LCP_FC-202N160T4G
N160
POWER_GROUP_3
RFI_FC-202N160T4H2
RU_POWER_GROUP_3
SV_FC-202N160T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD3H
VLT
Variant condition (Purch)































202_3N
4
60682
A_OPT_FC-202N160T4AL
BR_FC-202N160T4X
BR_FC-202N160T4XH2
B_OPT_FC-202N160T4BX
C0_OPT_FC-202N160T4CX
C1_OPT_FC-202N160T45
COT_FC-202N160T4C
C_OPT_FC-202N160T4XX
D_OPT_FC-202N160T4DX
ECL_FC-202N160T4E20
ECL_FC-202N160T4E20H2
FC-202
FC-202N160T4
FRAME_D3H
HDW21_FC-202N160T4X
HDW21_FC-202N160T4XH2
HDW22_FC-202N160T4X
HDW22_FC-202N160T4XH2
HDW23_FC-202N160T4X
HDW23_FC-202N160T4XH2
IN_POWER_GROUP_3
LCP_FC-202N160T4G
N160
POWER_GROUP_3
RFI_FC-202N160T4H2
RU_POWER_GROUP_3
SV_FC-202N160T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXD3H
VLT
STAT NO 32540
Leistung 150% (HO) [KW] 132 132
Leistung 110% (NO) [KW] 160 160
Höhe [mm] 909,0 909,0
Höhe m. Reg./ZK-Koppl. [mm] 1004,0 1004,0
Breite ohne C-Optionen [mm] 250,0 250,0
Tiefe [mm] 375,0 375,0
Tiefe mit OptionA/B [mm] 375,0 375,0
kVA 218 218
Dauerstrom (NO) [A] 315 315
Intermitt. Strom (NO) [A] 346 346
Dauerstrom (NO) [A] 302 302
Intermitt. Strom (NO) [A] 332 332
Dauerstrom (HO) [A] 260 260
Intermitt. Strom (HO) [A] 390 390
Dauerstrom (HO) [A] 240 240
Intermitt. Strom (HO) [A] 360 360
Calculated Gross Weight [kg] 0.78
Calculated Net Weight [kg] 0.78
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Fabrik aus Auftragszeile B901 B901
Lieferant ERR01 Lieferant nicht bestimmbar
Empfohlenes Werk ERR01 Lieferant nicht bestimmbar
Modellcode 01 FC-202N160T4E20H2XGC
Modellcode 02 XXXSXXXXALBXCX5XXDX
Division 87 87
Product Group D48 D48

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality