7DP-414050-000020754

132H1252

NXP41405-A0T0IWG-0000000000+ARFIF106

NXP41405-A0T0IWG-0000000000+ARFIF106
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4140 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
2xFrame 64 liquid cooled
B Slot: No board

Other options according to Model code

Model code: NXP41405-A0T0IWG-0000000000+ARFIF106

Product details

Gross weight 361 kg
Net weight 360 kg
Volume 0 l
EAN 5714853299256

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 4140 4140 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A 00 No board
Option Slot B 00 No board
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIF106 Grid Conv with codes NXA,NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH64 2xFrame 64 liquid cooled
Power rating 2M15 2.15 MW
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-414050
Typecode Part 2 -000020754
Salestext DH6441405-0T
Modelcode01 NXP41405-A0T0IWG-
Modelcode02 0000000000
Modelcode04 +ARFIF106
Calculated Net Weight [kg] 360
Calculated Gross Weight [kg] 361
Motor Power Low Overload [kW] 2150
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 2X(746X923X375)
Continuous Current (NO) [A] 3763
Continuous Current (HO) [A] 2760
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DW-414050-118LSD
Stock Code 7DP-414050
check if complete OK
Salescode part 2 0000000000
Calculated Net Weight 360
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality