70-AB3L01447C09B530BM2H-00131221

132H0011

Frequency converter
VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL
VACON 100 FLOW
525-690 Vac, 144 Amp, IP54/NEMA12
Graphical Keypad MK01
C3 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
Fieldbus: IndEth (ProfinetIO,EthernetIP)
Manual: English
Frame 09
E Slot: BJ,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: VACON0100-3L-0144-7-ED-FLOW+SEBJ+IP54+FBIE+CAPT+CAPD+CAPS+PODU+CDLP+CACL+CPS0+GNUL

Product details

Gross weight 289.59 kg
Net weight 275.8 kg
Volume 0 l
EAN 5714853285761

VACON 0100

Product View (Switch) GLBL Global (Standard)
Segment -FLOW VACON 100 FLOW
Region Code -R00 R00 International
Mains voltage -7 525-690 Vac
Current rating -0144 144 Amp
Installation options -ED ED Enclosed Drive
Enclosure +IP54 IP54/NEMA12
Control panel +HMGR Graphical Keypad MK01
EMC emission limit category +EMC3 C3 Commercial&Industry Environ
Common mode filter (for DM) +P000 No Option
DUT filter (for DM) +P000 No Option
Brake chopper +DBNO No dynamic braking device
Real time clock option +SRNO No Battery for real time clock
Configurable power range NONE None
Power connections +P000 No Power options (+P000)
Cable entry +Q000 No option
Additional Equipment B +Q000 No option for Qxxx_B (+Q000)
Additonal Equipment C +Q000 No additonal option for Qxxx_C
Shipping package +GSWP Wooden box as shipping pack
Marine construction +E000 no option
B-Slot Option Board +SBF3 F3,3 Relay board
C- Slot Option Board +SC00 No board
D-Slot Option Board +SD00 No board
E-Slot Option Board +SEBJ BJ,STO, ATEX therm
Internal FB selection +FBIE IndEth (ProfinetIO,EthernetIP)
Documentation level +DPAP Paper Manuals
Document language preference +DLUK English
Firmware Language Pack +FL01 UK, DE, FI, SE, IT, FR lang
Application +A0000 No Application
Parameter Set +L0000 No application parameter set
Motor parameter default freq +LS50 50 Hz def motor freq settings
Unit for measure for display +LSSI Metric Units of Measure
Labeling options +LPC1 no additional labels
UL approval +GNUL No Ul Approval (+GNUL)
Marine approval NONE None
RCM Approval +GACT RCM Approval N16307
KC approval +GAKC KC Approval
Ukrainian approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Auxilary power supply +CAPT Aux voltage transformer
DC power supply for aux device +CAPD 24V DC power supply
AC socket for aux devices +CAPS 230 VAC socket
Input Devices +CIFU (+CIFU) AC fuses
Common mode filter (for ED) +P000 no option
DU/DT, Sine filter (for ED) +PODU dU/dt filter
Terminal Options +CTIO I/O Terminals
Door Equipments +CDLP Signal lights and reset button
Cabinet heater +C000 no option
Cabinet light +CACL Cabinet light
Motor heater control +C000 no option
Emergency stop options +CPS0 Emergency Stop Cat0
Insulation fault sensor +C000 no option
Cabling from top +C000 no option
Back channel cooling +C000 no option
Cabinet Plinth +CHPL Base plint 100 mm
Empty extension segment NONE None
Standardized cabinet solution NONE None
Engineered cabinet solution NONE None
Product Group VACON VACON
Product Series 0100 Vacon 100 series
Phase -3L 3 Phase AC Input
Customized +BM2H Vacon 100-FLOW
Main Circuit +M000 NONE
Firmware +F0159 Vacon0100-Flow Software pack
Max output frequency NONE None
Terminal Box +T000 NONE
Bypass Control Operation Mode NONE none_
Bypass Input Type NONE none_
Bypass power connection type NONE none_
CE approval +GACE CE Approval (+GACE)
ATEX Approval NONE None
County Specific Approval NONE None
Warrenty time +WT01 Warranty 12/18 months (+WT01)
Frame Size MR09 Frame 09
Product Catalog NO_VIEW NO VIEW
Modelcode01 VACON0100-3L-0144-7
Modelcode02 -ED-FLOW+SEBJ+IP54+FBIE+CAPT
Modelcode03 +CAPD+CAPS+PODU+CDLP+CACL+CPS0
Modelcode04 +GNUL
Calculated Net Weight [kg] 287.8
Calculated Gross Weight [kg] 288.8
Motor Power Low Overload [kW] 132
Dimensions WxHxD [mm] net 606 X 2155 X 639
Dimensions WxHxD [mm] Gross 775 X 2435 X 880
Dimensions WxHxD [mm] 608X600X2100
Continuous Current (NO) [A] 144
Motor Power HP Low Overload 132
ATEX Marking 1 ATEX: II (2) GD
Typecode Part 1 70-AB3L01447C09B530BM2H
Typecode Part 2 -00131221
Stockcode part 1 70-AB3L01447C09B530BM2H
Stockcode part 2 -00131221
check if complete OK
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Help Counter 5
Help Counter 4
Calculated Net Weight 275.8
Method HORIZONTAL
Sub family identification NONE Normal customer ordered
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality