Cooling fan, MA01a
132G0216
Cooling fan contains fan and fan fixture. For each frame size, there is
one relative cooling fan spare part.
Cooling fan contains fan and fan fixture. For each frame size, there is
one relative cooling fan spare part.
Gross weight | 210 g |
Net weight | 210 g |
Volume | 0 l |
EAN | 5715253234335 |
Gross weight | 210 g |
Net weight | 210 g |
Volume | 0 l |
EAN | 5715253234335 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
DrivePro category |
Maintenance spare part Suitcase spare part Recommended spare part Self-service spare part Spare Part |
/Frame designation | MA01a |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |
/Frame designation | MA01a |
/Product group | iC2-Micro |
/Product type | Frequency converter air cooled |