Decoupling mounting kit, FC360 J7 90kW

132B1461

Decoupling mounting kit,FC360 J7 90kW

Product details

Gross weight 1.28 kg
Net weight 0.98 kg
Volume 5027580 mm3
EAN 5715253494661

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 360 SERIES

DrivePro category Spare Part
Frame Size J7
Series (360) 360

ACCESSORIES FC 360 SERIES

Power Normal Overload
Power Size 90 KW / 125 HP
Series (360) 360
Voltage (T4) 380-480VAC (Three phased)

Options

Options Cable and wire options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality