Product details

Gross weight 100 kg
Net weight 0.031 kg
Volume 0 l

Mechanics

Mechanics Enclosure terminal cover

SPARE PARTS FC 300 SERIES

DrivePro category Self-service spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H2
Enclosure (E20) IP20 / Chassis
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality