Product details

Gross weight 0.1 kg
Net weight 0.08 kg
Volume 0 l

Connections

Connections Connector assembly

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H12
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality