Product details

Gross weight 0.11 kg
Net weight 0.08 kg
Volume 0 l

Connections

Connections Connector assembly

SPARE PARTS FC 101 SERIES

/Frame Size H12
DrivePro category Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality