Product details

Gross weight 1.5 kg
Net weight 1.2 kg
Volume 0 l

Mechanics

Mechanics Enclosure front door

SPARE PARTS FC 101 SERIES

/Frame Size H12
DrivePro category Self-service spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality