Product details

Gross weight 2.74 kg
Net weight 2.44 kg
Volume 0 l

Capacitors

Capacitors DC bus single cap

SPARE PARTS FC 101 SERIES

/Frame Size H12
DrivePro category Maintenance spare part
Suitcase spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 360 SERIES

Power Normal Overload
Power Size 90 KW / 125 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality