Product details

Gross weight 0.325 kg
Net weight 0.32 kg
Volume 0 l

SPARE PARTS FC 101 SERIES

Frame Size H12
H11
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P37K) 37 KW / 50 HP
(P75K) 75 KW / 100 HP
(P30K) 30 KW / 40 HP
(P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality