Product details

Gross weight 1800 g
Net weight 1100 g
Volume 5.540077E7 mm3

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 101 SERIES

/Frame Size H14
Enclosure (C20) IP20 / Chassis
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P200) 200 KW / 300 HP
(P250) 250 KW / 350 HP
RFI Filter (H2) RFI filter Class A2
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality