Product details

Gross weight 1100 g
Net weight 650 g
Volume 5.530068E7 mm3

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 101 SERIES

/Frame Size H13
Enclosure (E20) IP20 / Chassis
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
(P160) 160 KW / 250 HP
RFI Filter (H2) RFI filter Class A2
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality