Product details

Gross weight 0.45 kg
Net weight 0.399 kg
Volume 2.424 dm3

Electro Mechanics

Electro Mechanics Fan

SPARE PARTS FC 360 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Power Normal Overload
Power Size 90 KW / 125 HP
55 KW / 75 HP
75 KW / 100 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality