Product details

Gross weight 213 g
Net weight 41 g
Volume 0 dm3

Power Devices

Power devices Rectifier bridge

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 360 SERIES

Power Normal Overload
Power Size 90 KW / 125 HP
55 KW / 75 HP
75 KW / 100 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality