Product details

Gross weight 214 g
Net weight 170 g
Volume 0 cm3

Power Devices

Power devices Rectifier bridge

SPARE PARTS FC 360 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Power Normal Overload
Power Size 90 KW / 125 HP
55 KW / 75 HP
75 KW / 100 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality