Product details

Gross weight 0.63 kg
Net weight 0.4 kg
Volume 0 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 101 SERIES

/Frame Size H12
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P75K) 75 KW / 100 HP
(P55K) 55 KW / 75 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 360 SERIES

DrivePro category Spare Part
Power Normal Overload
Power Size 90 KW / 125 HP
55 KW / 75 HP
75 KW / 100 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality