Product details

Gross weight 0.369 kg
Net weight 0.32 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fan

SPARE PARTS FC 360 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Power Size 37 KW / 50 HP
45 KW / 60 HP
30 KW / 40 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality