Fan 120x38 Ip21 for frame size J5

132B0280

Fan 120x38 Ip21 for frame size J5

Product details

Gross weight 0.456 kg
Net weight 0.406 kg
Volume 0 dm3

Electro Mechanics

Electro Mechanics Fan

SPARE PARTS FC 360 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Self-service spare part
Spare Part
Frame Size J5
IP Rating IP20
Power Size 18.5 KW / 25 HP
22 KW / 30 HP
Series (360) 360
Voltage (T4) 380-480VAC (Three phased)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality