FC-051 Spare part kit for frame size M1
132B0126
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Spare part kit contains terminal cover, RS485 plug and grounding screw. For each frame size, there is one relative spare part kit.
Gross weight | 0.025 kg |
Net weight | 0.022 kg |
Volume | 0 l |
EAN | 5710107580552 |
Gross weight | 0.025 kg |
Net weight | 0.022 kg |
Volume | 0 l |
EAN | 5710107580552 |
Mechanics | Enclosure terminal cover |
Mechanics | Enclosure terminal cover |
DrivePro category |
Self-service spare part Spare Part |
DrivePro category |
Self-service spare part Spare Part |
Frame Size | M1-FRAME |
Micro Drive Series | (051) 51 |
Frame Size | M1-FRAME |
Micro Drive Series | (051) 51 |