Control Card for FC-101
132B0058
Can be used on Control cards with min. Firmware 2.70 released August 25
2014 ( WK35/14). After replacement of control card or power card the
Software must be updated to ver. 4.01 or higher.
Can be used on Control cards with min. Firmware 2.70 released August 25
2014 ( WK35/14). After replacement of control card or power card the
Software must be updated to ver. 4.01 or higher.
Gross weight | 0.154 kg |
Net weight | 0.124 kg |
Volume | 2.576 dm3 |
Gross weight | 0.154 kg |
Net weight | 0.124 kg |
Volume | 2.576 dm3 |
Printed Circuit Assemblies | Control card, standard |
Printed Circuit Assemblies | Control card, standard |
/Frame Size |
H1 I2 H2 I3 H3 I4 H4 H5 |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
(P3K7) 3.7 KW / 5.0 HP (P5K5) 5.5 KW / 7.5 HP (P2K2) 2.2 KW / 3.0 HP (P4K0) 4.0 KW / 5.5 HP (P3K0) 3.0 KW / 4.0 HP (P1K5) 1.5 KW / 2.0 HP (P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP (P7K5) 7.5 KW / 10 HP (PK37) 0.37 KW / 0.50 HP (PK25) 0.25 KW / 0.33 HP (PK75) 0.75 KW / 1.0 HP (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series | (101) HVAC Basic - Standard |
/Frame Size |
H1 I2 H2 I3 H3 I4 H4 H5 |
DrivePro category |
Suitcase spare part Recommended spare part Self-service spare part Spare Part |
Power Rating |
(P3K7) 3.7 KW / 5.0 HP (P5K5) 5.5 KW / 7.5 HP (P2K2) 2.2 KW / 3.0 HP (P4K0) 4.0 KW / 5.5 HP (P3K0) 3.0 KW / 4.0 HP (P1K5) 1.5 KW / 2.0 HP (P18K) 18.5 KW / 25 HP (P15K) 15 KW / 20 HP (P7K5) 7.5 KW / 10 HP (PK37) 0.37 KW / 0.50 HP (PK25) 0.25 KW / 0.33 HP (PK75) 0.75 KW / 1.0 HP (P11K) 11 KW / 15 HP (P22K) 22 KW / 30 HP |
Series | (101) HVAC Basic - Standard |