FC-202P37KT2E20H1XGXXXXSXXXXAXBXCXXXXDX

131H2164

Frequency converter
FC-202P37KT2E20H1XGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P37K) 37 KW / 50 HP, Three phase
200 - 240 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P37KT2E20H1XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 50.65 kg
Net weight 49.05 kg
Volume 228.095 l
EAN 5710107133055

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C4 C4
Typecode Part 1 FC-202P37KT2E20H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 30
Power 110% (NO) [KW] 37
Height [mm] 660,0
Width w/ no C options [mm] 370,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 51.5
Power Loss NO [W] 1353
Power Loss HO [W] 1143
Continuous Current (NO) [A] 143
Intermittent Current (NO) [A] 157
Calculated Gross Weight [kg] 47.3
Calculated Net Weight [kg] 47
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P37KT2E20H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality