FC-202P1K5T4E20H1XGCXXXSXXXXA0BXCXXXXD0

131H2116

Frequency converter
FC-202P1K5T4E20H1XGCXXXSXXXXA0BXCXXXXD0
VLT® AQUA Drive FC-202
(P1K5) 1.5 KW / 2.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, MCB-107 24V DC backup
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-202P1K5T4E20H1XGCXXXSXXXXA0BXCXXXXD0

Product details

Gross weight 5.7 kg
Net weight 4.9 kg
Volume 19.867 l
EAN 5702427523630

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P1K5 (P1K5) 1.5 KW / 2.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size A2 A2
Typecode Part 1 FC-202P1K5T4E20H1XGC
Typecode Part 2 XXXSXXXXA0BXCXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 1.5
Power 110% (NO) [KW] 1.5
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 2.84
Power Loss NO [W] 62
Power Loss NO [W] 62
Power Loss HO [W] 62
Power Loss HO [W] 62
Continuous Current (NO) [A] 4.1
Intermittent Current (NO) [A] 4.51
Continuous Current (NO) [A] 3.4
Intermittent Current (NO) [A] 3.74
Continuous Current (HO) [A] 4.1
Intermittent Current (HO) [A] 6.15
Continuous Current (HO) [A] 3.4
Intermittent Current (HO) [A] 5.1
Calculated Gross Weight [kg] 4.9
Calculated Net Weight [kg] 4.6
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K5T4E20H1XGC
Modelcode02 XXXSXXXXA0BXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality