FC-202P15KT7E55H4XGCXXXSXXXXAXBXCXXXXDX

131G6281

Frequency converter
FC-202P15KT7E55H4XGCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P15K) 15 KW / 20 HP, Three phase
525 - 690 VAC *, IP55 / Type 12
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: B2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P15KT7E55H4XGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 29 kg
Net weight 27 kg
Volume 144.67 l
EAN 5710107124671

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E55 IP55 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B2 B2
Typecode Part 1 FC-202P15KT7E55H4XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 160% (HO) [KW] 11
Power 110% (NO) [KW] 15
Height [mm] 664,0
Width w/ no C options [mm] 243,0
Depth [mm] 261,0
Depth with Option A/B [mm] 261,0
kVA 21.5
Power Loss NO [W] 220
Power Loss NO [W] 220
Power Loss HO [W] 150
Power Loss HO [W] 150
Continuous Current (NO) [A] 19
Intermittent Current (NO) [A] 20.9
Continuous Current (NO) [A] 18
Intermittent Current (NO) [A] 19.8
Continuous Current (HO) [A] 14
Intermittent Current (HO) [A] 22.4
Continuous Current (HO) [A] 13
Intermittent Current (HO) [A] 20.8
Calculated Gross Weight [kg] 28
Calculated Net Weight [kg] 27.7
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P15KT7E55H4XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality