FC-202P75KT7E55H4XGCXXXSXXXXAXBXCXXXXDX

131G5604

Frequency converter
FC-202P75KT7E55H4XGCXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P75K) 75 KW / 100 HP, Three phase
525 - 690 VAC *, IP55 / Type 12
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P75KT7E55H4XGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 63.05 kg
Net weight 60 kg
Volume 228.095 l
EAN 5702427662872

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P75K (P75K) 75 KW / 100 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E55 IP55 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Typecode Part 1 FC-202P75KT7E55H4XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 55
Power 110% (NO) [KW] 75
Height [mm] 780,0
Width w/ no C options [mm] 370,0
Depth [mm] 332,0
Depth with Option A/B [mm] 332,0
kVA 99.2
Power Loss NO [W] 1500
Power Loss NO [W] 1500
Power Loss HO [W] 1100
Power Loss HO [W] 1100
Continuous Current (NO) [A] 87
Intermittent Current (NO) [A] 95.7
Continuous Current (NO) [A] 83
Intermittent Current (NO) [A] 91.3
Continuous Current (HO) [A] 65
Intermittent Current (HO) [A] 97.5
Continuous Current (HO) [A] 62
Intermittent Current (HO) [A] 93
Calculated Gross Weight [kg] 59.3
Calculated Net Weight [kg] 59
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P75KT7E55H4XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality