FC-202P55KT6P21HXXGXXXXSXXXXAXBXCXXXXDX

131G2850

Frequency converter
FC-202P55KT6P21HXXGXXXXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P55K) 55 KW / 75 HP, Three phase
525 - 600 VAC, IP21 / Type 1 Backplate
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P55KT6P21HXXGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 45.6 kg
Net weight 45.3 kg
Volume 0 l
EAN 5702427634695

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P55K (P55K) 55 KW / 75 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure P21 IP21 / Type 1 Backplate
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P55KT6P21HXXGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 45
Power 110% (NO) [KW] 55
Height [mm] 685,0
Width w/ no C options [mm] 308,0
Depth [mm] 311,0
Depth with Option A/B [mm] 311,0
kVA 82.7
Power Loss NO [W] 1100
Power Loss NO [W] 1100
Power Loss HO [W] 900
Power Loss HO [W] 900
Continuous Current (NO) [A] 87
Intermittent Current (NO) [A] 95.7
Continuous Current (NO) [A] 83
Intermittent Current (NO) [A] 91.3
Continuous Current (HO) [A] 65
Intermittent Current (HO) [A] 97.5
Continuous Current (HO) [A] 62
Intermittent Current (HO) [A] 93
Calculated Gross Weight [kg] 44.8
Calculated Net Weight [kg] 44.5
Plant from Orderline F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P55KT6P21HXXGX
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality