FC-302P5K5T5E55H1XGXXXXSXXXXAXBXCXXXXDX

131B1546

FC-302P5K5T5E55H1XGXXXXSXXXXAXBXCXXXXDX

Frequency converter
FC-302P5K5T5E55H1XGXXXXSXXXXAXBXCXXXXDX
VLT® AutomationDrive FC-302
(P5K5) 5.5 KW / 7.5 HP, Three phase
380 - 500 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-302P5K5T5E55H1XGXXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 12.96 kg
Net weight 12.34 kg
Volume 59.024 l
EAN 5702427173828

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-302P5K5T5E55H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 5.5
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 9.01
Power Loss HO [W] 187
Power Loss HO [W] 187
Continuous Current (HO) [A] 13
Intermittent Current (HO) [A] 20.8
Continuous Current (HO) [A] 11
Intermittent Current (HO) [A] 17.6
Calculated Gross Weight [kg] 12.96
Calculated Net Weight [kg] 12.34
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P5K5T5E55H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality