FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX

131B0044

Frequency converter
FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX
302
,
,



,

Frame: A2
,
,

Other options according to Model code

Model code: FC-302PK55T5E20H1BGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 4.93 kg
Net weight 4.41 kg
Volume 21.569 l
EAN 5702427094376

VLT® AUTOMATIONDRIVE FC 300 SERIES

Series 302 302
Frame Size A2 A2
Typecode Part 1 FC-302PK55T5E20H1BGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 160% (HO) [KW] 0.55
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 1.25
Power Loss HO [W] 42
Power Loss HO [W] 42
Continuous Current (HO) [A] 1.8
Intermittent Current (HO) [A] 2.88
Continuous Current (HO) [A] 1.6
Intermittent Current (HO) [A] 2.56
Calculated Gross Weight [kg] 4.93
Calculated Net Weight [kg] 4.41
ECCN EU Y901
ECCN US 3A999.a
Modelcode01 FC-302PK55T5E20H1BGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality