DrivePro Start-Up special applic. medium
130R1322
DrivePro Start-Up special applications medium frame unit
DrivePro Start-Up special applications medium frame unit
Gross weight | 0 kg |
Net weight | 0 kg |
Volume | 0 l |
Gross weight | 0 kg |
Net weight | 0 kg |
Volume | 0 l |
Frame designation |
FA06 FA07 FB06 FA08 FB07 FB08 FK06 FK07 FK08 |
Product category | Frequency converter,air-cooled |
Frame designation |
FA06 FA07 FB06 FA08 FB07 FB08 FK06 FK07 FK08 |
Product category | Frequency converter,air-cooled |
DrivePro category | Start-Up |
Frame Size |
D1n C1 C2 C3 C4 DA2 D8H DA4 D6H D4H D2H D2n D11 D13 D1 D2 D3 D4 D7H CPB DB2 CPA D5H DB4 CPC D3H D1H |
DrivePro category | Start-Up |
Frame Size |
D1n C1 C2 C3 C4 DA2 D8H DA4 D6H D4H D2H D2n D11 D13 D1 D2 D3 D4 D7H CPB DB2 CPA D5H DB4 CPC D3H D1H |
Frame Size |
D11 D13 D1 D2 C1 D3 C2 D4 C3 C4 D7H D8H D5H D6H D3H D4H D1H D2H |
Frame Size |
D11 D13 D1 D2 C1 D3 C2 D4 C3 C4 D7H D8H D5H D6H D3H D4H D1H D2H |
Frame Size |
D11 D13 D1 C1 D2 C2 D3 C3 D4 C4 Ca1 D7H D8H D5H D6H D3H D4H D1H D2H |
Frame Size |
D11 D13 D1 C1 D2 C2 D3 C3 D4 C4 Ca1 D7H D8H D5H D6H D3H D4H D1H D2H |
Frame Size |
D3H D4H D1H D2H |
VLT Series | 321 |
Frame Size |
D3H D4H D1H D2H |
VLT Series | 321 |