DrivePro Start-Up special applic. small
130R1321
DrivePro Start-Up special applications small frame unit
DrivePro Start-Up special applications small frame unit
Gross weight | 0 kg |
Net weight | 0 kg |
Volume | 0 l |
Gross weight | 0 kg |
Net weight | 0 kg |
Volume | 0 l |
Frame designation |
FB04 FB05 FK02 FK03 FK04 FK05 FA05a FA04a FA05b FA03a FA04b FA02a FA03b FA02b FB02 FB03 |
Product category | Frequency converter,air-cooled |
Frame designation |
FB04 FB05 FK02 FK03 FK04 FK05 FA05a FA04a FA05b FA03a FA04b FA02a FA03b FA02b FB02 FB03 |
Product category | Frequency converter,air-cooled |
Frame Size |
B2 A1 A2 B3 A3 B4 A4 A5 B1 |
Frame Size |
B2 A1 A2 B3 A3 B4 A4 A5 B1 |
Frame Size |
B2 A1 B3 A2 B4 A3 A4 A5 B1 |
Frame Size |
B2 A1 B3 A2 B4 A3 A4 A5 B1 |
DrivePro category | Start-Up |
Frame Size |
A1 B2 A2 B3 A3 B4 A4 A5 B1 |
DrivePro category | Start-Up |
Frame Size |
A1 B2 A2 B3 A3 B4 A4 A5 B1 |
Frame Size |
B2 C3 A2 B3 C4 A3 B4 A4 A5 C1 B1 C2 |
VLT Series | 321 |
Frame Size |
B2 C3 A2 B3 C4 A3 B4 A4 A5 C1 B1 C2 |
VLT Series | 321 |