DrivePro ExWarr Onsite PG09 36 Months

130R1082

DrivePro® On-site Extended Warranty provides repair at the customer
site, or replacement at the customer site.

You can only order DrivePro® Extended Warranty when purchased with a new
drive. For drives previously shipped or purchased; contact your local
Danfoss Drives sales office for extended warranty contract options.

Product details

Gross weight 0 kg
Net weight 0 kg
Volume 0 l

Extended Warranty

Extended Warranty Months 36 Months
Extended Warranty Site DrivePro ExWarr Onsite

Family Class for Frequency Converter

Current rating 1450 A
Mains voltage 380-500 V AC
Product category Frequency converter,air-cooled
Product type 3~

SERVICES FOR AAF SERIES

Current Rating (A400) 400Amp correction
(A310) 310Amp correction
(A365) 365Amp correction
DrivePro category Extended Warranty

Services for FC 300 SERIES

Frame Size E9
F1
RFI Hardware (B) B-type
(H) H-type

SERVICES FOR VACON NXLM

EXT WARRANTY 36 MONTH(ONSITE) 130R1082
Frame Size Frame 13
Product Group NXP Frequency Converter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality