Product details

Gross weight 0.4 kg
Net weight 0.4 kg
Volume 0 l
EAN 5710107580606

Electro Mechanics

Electro Mechanics Switch

SPARE PARTS FC 100 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Spare Part
Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 300 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPARE PARTS FC 103 SERIES

/Mains Option (3) Mains Disconnect + Fuse
Enclosure (S21) Std panel IP21/ Type 1
Mains Voltage (1) 200 - 208 VAC
Phase (T) Three phase
Power Rating 5.5 KW / 7.5 HP

SPARE PARTS FC 322 SERIES

Enclosure (S21) Std panel IP21/ Type 1
Mains Option (3) Mains Disconnect + Fuse
Mains Voltage (1) 200 - 208 VAC
Phase (T) Three phase
Power Rating (P5K5) 5.5 KW / 7.5 HP

SPAREPARTS for FC-321

/Power Rating (P5K5) 5.5 KW / 7.5 HP
/Voltage Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality