Product details

Gross weight 0.5 kg
Net weight 0.4 kg
Volume 13.086 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

Brake - Safe Stop (B) Brake chopper
(U) Brake chopper + Safe stop
DrivePro category Spare Part
Enclosure (C20) IP20 / Chassis
(E20) IP20 / Chassis
Mains Voltage (A) 380 - 400 VAC
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP
RFI Filter (H1) RFI Class A1/B (C1)
(H2) RFI Class A2 (C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality