Product details

Gross weight 997 g
Net weight 676 g
Volume 0 l

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter RFI C2
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 322 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
RFI Filter (H4) RFI filter Class A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality