Product details

Gross weight 6.16 kg
Net weight 5.894 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P30K) 30 KW / 40 HP
(P22K) 22 KW / 30 HP

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 37 KW / 50 HP
30 KW / 40 HP

SPARE PARTS FC 322 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality