Product details

Gross weight 5.634 kg
Net weight 5.368 kg
Volume 0 l

Electro Mechanics

Electro Mechanics Inductor/coil DC

SPARE PARTS FC 100 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 200 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 300 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

SPARE PARTS FC 103 SERIES

Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 18.5 KW / 25 HP
15 KW / 20 HP
11 KW / 15 HP

SPARE PARTS FC 322 SERIES

DrivePro category Spare Part
Frame Size B4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP
(P15K) 15 KW / 20 HP
(P11K) 11 KW / 15 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality