Product details

Gross weight 3.367 kg
Net weight 2.924 kg
Volume 0 l
EAN 5710107580675

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (A) 380 - 400 VAC
Phase (T) Three phase
Power Rating (P18K) 18.5 KW / 25 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality