Product details

Gross weight 15 kg
Net weight 14 kg
Volume 0 l

Mechanics

Mechanics Enclosure front cover

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Enclosure (E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(8) Disconnect + Loadsharing

SPARE PARTS FC 200 SERIES

Enclosure (E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
Frame Size C2
Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(8) Disconnect + Loadsharing

SPARE PARTS FC 300 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(8) Disconnect + Loadsharing
Enclosure (E55) IP55 / Type 12
(E66) IP66 / NEMA 4X
Frame Size C2

SPARE PARTS FC 103 SERIES

/Mains Option (1) Mains Disconnect
(3) Mains Disconnect + Fuse
(5) Disconnect + Fuse + Load
(8) Disconnect + Loadsharing
Enclosure (E66) IP66 / NEMA 4X
(E55) IP55 / Type 12
Frame Size C2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality