Mounting Kit f. C Option, 40mm, A2/A3

130B7530

MCF 105 assembly kit A2 / A3 for C option

Product details

Gross weight 2 kg
Net weight 2 kg
Volume 0 l
EAN 5702427309890

Options

Options Enclosure related options

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part

ACCESSORIES FC 100 SERIES

Frame Size A2
A3

ACCESSORIES FC 103 SERIES

Frame Size A2
A3

ACCESSORIES FC 200 SERIES

Frame Size A2
A3

ACCESSORIES FC 300 SERIES

Frame Size A2
A3

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality