Product details

Gross weight 2.424 kg
Net weight 1.542 kg
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H7
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
Series (101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality