Product details

Gross weight 391.53 g
Net weight 346.85 g
Volume 0.973 dm3

Power Devices

Power devices IGBT dual

SPARE PARTS FC 100 SERIES

Frame Size C3
C4
C1
C2
Phase+Mains+Power+Enclosure T6P55KE20
T6P45KE20
T6P37KE20

SPARE PARTS FC 200 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size C3
C4
C1
C2
IP Rating IP20
Phase+Mains+Power+Encl T6P37KP55
T6P55KE20
T6P45KE20
T6P37KE55
T6P37KE66
T6P37KE20

SPARE PARTS FC 300 SERIES

Frame Size C3
C4
C1
C2
Phase+Mains+Power+Encl T6P30KE55
T7P37KE20
T6P30KE20
T7P45KE20
T6P37KE55
T6P37KE20

SPARE PARTS FC 103 SERIES

Frame Size C3
IP Rating IP20
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 55 KW / 75 HP
45 KW / 60 HP

SPAREPARTS for FC-321

/Frame Size C3
C4
C1
C2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality