Side Fixture Mounting Kit

130B5436

Side Fixture Mounting Kit for enclosure size A5 / B1 / B2 / C1 / C2
To be used when retrofitting the following MCA options:
MCA 120 Profinet
MCA 121 EtherNet
MCA 122 Modbus TCP
MCA 123 POWERLINK
MCA 124 EtherCAT
Product group: R1

Product details

Gross weight 0.52 kg
Net weight 0.22 kg
Volume 0 l
EAN 5710107608461

ACCESSORIES for FC-321

/Frame Size B2
C3
C4
B4
A5
C1
B1
C2
/VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size B2
C3
C4
B4
A5
C1
B1
C2

ACCESSORIES FC 103 SERIES

Frame Size C3
B2
C4
B4
A5
C1
C2
B1

ACCESSORIES FC 200 SERIES

Frame Size B2
C3
C4
B4
A5
C1
B1
C2

ACCESSORIES FC 300 SERIES

Frame Size C3
B2
C4
B4
A5
C1
C2
B1

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality